item divider Motix
Hexagon Socket Head Cap Screws

Hexagon Socket Head Cap Screws


Show all 100 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

property class 10.9

Properties

Article number 8.0.004.12
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 4,01 g
Delivery unit 1 pce.
Material St

Variants

Sort by

Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  5 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  8 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  - Thread length:  10 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  12 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  14 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Black Black Thread length:  50 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M3 Colour:  Black Black Thread length:  60 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  8 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  10 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  12 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  14 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M4 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  8 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  10 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  12 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  14 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  22 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  45 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  65 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  8 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  10 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  12 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  14 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  22 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  28 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  45 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  50 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  55 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  60 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  70 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  80 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  100 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  140 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  14 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  45 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  50 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  60 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  70 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  80 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M8 Colour:  Aluminium, natural Aluminium, natural Thread length:  100 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  16 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  18 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  45 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  50 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  60 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  70 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  80 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  100 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M10 Colour:  Aluminium, natural Aluminium, natural Thread length:  140 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  20 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  25 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  30 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  35 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  45 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  50 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  60 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  70 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  80 Bolt head design:  Cylinder
Standard:  DIN 912 Thread:  M12 Colour:  Aluminium, natural Aluminium, natural Thread length:  100 Bolt head design:  Cylinder
Standard:  DIN 6912 Thread:  M5 Colour:  Aluminium, natural Aluminium, natural Thread length:  8 Bolt head design:  Cylindrical, flat
Standard:  DIN 6912 Thread:  M6 Colour:  Aluminium, natural Aluminium, natural Thread length:  40 Bolt head design:  Cylindrical, flat

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
eCl@ss 11.0
23110101
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181568